2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Acton 642076X12

표 확장
EN
1/5
Reference
REF
DXL
Matière
MAT
Screw nominal diameter
D [mm]
Length
L [mm]
Width across flats
S [mm]
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
642075X12
5x12
Acier inoxydable A4
5
12
2.5
642075X16
5x16
Acier inoxydable A4
5
16
2.5
642075X20
5x20
Acier inoxydable A4
5
20
2.5
642075X25
5x25
Acier inoxydable A4
5
25
2.5
642075X30
5x30
Acier inoxydable A4
5
30
2.5
642075X35
5x35
Acier inoxydable A4
5
35
2.5
642075X40
5x40
Acier inoxydable A4
5
40
2.5
642076X6
6x6
Acier inoxydable A4
6
6
3.0
642076X8
6x8
Acier inoxydable A4
6
8
3.0
642076X10
6x10
Acier inoxydable A4
6
10
3.0
642076X12
6x12
Acier inoxydable A4
6
12
3.0
642076X16
6x16
Acier inoxydable A4
6
16
3.0
642076X20
6x20
Acier inoxydable A4
6
20
3.0
642076X25
6x25
Acier inoxydable A4
6
25
3.0
642076X30
6x30
Acier inoxydable A4
6
30
3.0
642076X35
6x35
Acier inoxydable A4
6
35
3.0
642076X40
6x40
Acier inoxydable A4
6
40
3.0
642076X50
6x50
Acier inoxydable A4
6
50
3.0
642078X8
8x8
Acier inoxydable A4
8
8
4.0
압축된 표현 표시(68 제품)
주문번호acton_642076X12
ShorttextVis sans tête 6 pans creux bout cuvette - ISO 4029 DIN 916 - Inox A4
최근 변경06.08.2024 08:36:30
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-11-03-03 로킹 나사

ECLASS 10.1

23-11-03-02 캡없는 핀

ECLASS 5.0

23-11-03-02 02

ETIM 10.0

EC002349 Stud bolt

Standards

DIN-9x-91x-DIN 916 DIN 916
ISO-4x-40x-ISO 4029 ISO 4029